Pkg. Type: | LFQFP |
Pkg. Code: | pkg_8048 |
Lead Count (#): | 176 |
Pkg. Dimensions (mm): | 24 x 24 x 1.6 |
Pitch (mm): | 0.5 |
RoHS (UPD703040YGM-XXX-UEU-A) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 176 |
RTC | No |
DMA | No |
Ethernet | No |
LVD or PVD | No |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 24 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 24 x 24 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 24 |
V850/SV1グループは現在ご採用のお客様のみへのサポートとなります。