Lead Count (#) | 80 |
Pkg. Code | pkg_3319 |
Pkg. Type | TFQFP |
Pkg. Dimensions (mm) | 10 x 10 x 1.2 |
RoHS (UPD780054GK-XXX-9EU-A) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 8 |
Program Memory (KB) | 32 |
Data Flash (KB) | 0 |
RAM (KB) | 1 |
Lead Count (#) | 80 |
Supply Voltage (V) | 1.8 - 5.5 |
Operating Freq (Max) (MHz) | 5 |
CPU | 78K0 |
RTC | No |
LVD or PVD | No |
DMA | No |
I/O Ports | 68 |
Timer | 8-bit x 2-ch, 16-bit x 1-ch |
ADC | 8-bit x 8-ch |
DAC | 8-bit x 2-ch |
Ethernet | No |
Temp. Range | -40 to +85°C |
Family Name | 78K |
Lead Compliant | Yes |
Length (mm) | 10 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 10 x 10 x 1.2 |
Pkg. Type | TFQFP |
Tape & Reel | No |
Thickness (mm) | 1.2 |
Width (mm) | 10 |
UPD78005xは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13 などをご検討ください。