Lead Count (#) | 64 |
Pkg. Code | pkg_8107 |
Pkg. Type | QFP |
Pkg. Dimensions (mm) | 14 x 14 x 2.85 |
ECCN (US) | 5A002 |
RoHS (UPD780021AGC-XXX-AB8-A) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
Lead Count (#) | 64 |
DMA | No |
Ethernet | No |
Family Name | 78K |
LVD or PVD | No |
Lead Compliant | Yes |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 14 x 14 x 2.85 |
Pkg. Type | QFP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 2.85 |
Width (mm) | 14 |
UPD78002xAは現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G13 などをご検討ください。