Pkg. Type: | |
Pkg. Code: | |
Lead Count (#): | |
Pkg. Dimensions (mm): | |
Pitch (mm): |
ECCN (US) | EAR99 |
HTS (US) | 8542.33.0001 |
RoHS (UPC151C-A) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
Channels (#) | 1 |
Function | Bipolar Operational Amplifiers |
Lead Compliant | Yes |
MOQ | 1 |
Pb (Lead) Free | Yes |
Tape & Reel | No |
Support is limited to customers who have already adopted these products.