メインコンテンツに移動
低消費・動作電流を低減した汎用マイクロコントローラ

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: LFQFP
Pkg. Code: pkg_11658
Lead Count (#): 64
Pkg. Dimensions (mm): 10 x 10 x 1.7
Pitch (mm): 0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0020
RoHS (R5F140LLGFB#30) 英語日本語
Pb (Lead) Free Yes

製品スペック

Carrier Type Bulk (Tray)
Family Name RL78
Series Name RL78/G1x
Group Name G13A
CPU Architecture RL78
Main CPU RL78-S2
Sub CPU No
Floating Point Unit No
Bit Length 16
Program Memory (KB) 512
Data Flash (KB) 8
RAM (KB) 32
ECC SRAM No
Lead Count (#) 64
Pitch (mm) 0.5
Pkg. Dimensions (mm) 10 x 10 x 1.7
Number of Supply Voltage(s) (#) 1
Supply Voltage (V) 1.6 - 5.5
I/O Ports 58
DMAC or DTC DMAC
DMA (ch) 2
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 1
External Memory Bus (bit) No
DRAM I/F No
3D GPU No
Accelerator No
MOQ 1
Temp. Range (°C) Ta = -40 to +105
External Interrupt Pins (#) 13
LVD or PVD Yes
Operating Freq (Max) (MHz) 32
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet speed No
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB Ports (#) 0
USB FS (host ch/device ch) ( 0 / 0 )
USB HS (host ch/device ch) ( 0 / 0 )
USB SS (host ch/device ch) ( 0 / 0 )
PCI Express (generation and ch) No
SCI or UART (ch) 3
SPI (ch) 6
QSPI (ch) 0
OSPI (ch) 0
I2C (#) 7
I3C (ch) 0
CAN (ch) 0
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 1
SDHI (ch) 0
High Resolution Output Timer No
PWM Output (pin#) 7
32-Bit Timer (ch) 0
16-Bit Timer (ch) (#) 8
8-Bit Timer (ch) 0
Standby operable timer No
Asynchronous General Purpose Timer / Interval Timer (ch) 1
RTC Yes
16-Bit A/D Converter (ch) 0
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 12
24-Bit Sigma-Delta A/D Converter (ch) 0
16-Bit D/A Converter (ch) 0
12-Bit D/A Converter (ch) 0
10-Bit D/A Converter (ch) (#) 0
8-Bit D/A Converter (ch) 0
Analog Comparator (ch) 0
OPAMP (ch) (#) 0
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 0
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
MIPI Interfaces (CSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption No
Debug Interface Single wire serial
Moisture Sensitivity Level (MSL) 3
12-Bit Timer (ch) 1
32-Bit High Res Timer (ch) 0
ADC 10-bit x 12-ch
Application General Purpose
Asynchronous General Purpose Timer (ch) 0
Bit Size 16
CPU RL78
DMA Yes
DTC (ch) 0
Ethernet No
Family Name RL78
Group Name G13A
High-Speed Analog Comparator (ch) 0
Lead Compliant Yes
Length (mm) 10
Low-Power Analog Comparator (ch) 0
Pb (Lead) Free Yes
Pkg. Type LFQFP
Price (USD) $2.88388
SPI (#) 0
Suggested Kits RSK RL78/G13,RSK RL78/G13
Tape & Reel No
Thickness (mm) 1.7
Timer 12-bit x 1-cht, 16-bit x 8-ch
UART (#) 3
USBFS (ch) 0
USBHS (ch) 0
Width (mm) 10

説明

RL78/G13AマイコンはRL78/G13と同等の機能を持ち、CPU動作時:47μA/MHzの低消費電流(RL78/G13より40%以上削減*)を実現。RL78/G13 (プログラムフラッシュ:384/512KB品) では未対応の動作周囲温度105℃にも対応しました。家電や民生機器から産業機器まで、幅広い用途にお使い頂けます。 *RL78/G13 (プログラムフラッシュ: 384/512 KBの製品) との比較 (TYP値)