メインコンテンツに移動
48MHz Arm Cortex-M23 と 24 ビットシグマデルタ A/D コンバータ搭載 32 ビットマイクロコントローラ

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: HWQFN
Pkg. Code: pkg_11859
Lead Count (#): 40
Pkg. Dimensions (mm): 6 x 6 x 0.8
Pitch (mm): 0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 3
ECCN (US) 3A991.a.2
HTS (US) 8542.31.0025
RoHS (R7FA2A1AB3CNF#AC0) 英語日本語
Pb (Lead) Free Yes

製品スペック

Carrier Type Bulk (Tray)
Family Name RA
Series Name RA2
Group Name RA2A1
Floating Point Unit No
Program Memory (KB) 256
Data Flash (KB) 8
RAM (KB) 32
ECC SRAM Yes
Lead Count (#) 40
Pitch (mm) 0.5
Pkg. Dimensions (mm) 6 x 6 x 0.8
Supply Voltage (V) 1.6 - 5.5
I/O Ports 25
DMAC or DTC DTC
Temperature Sensor (ch) (#) 1
Power-On Reset Yes
Watchdog Timer (ch) 2
External Memory Bus (bit) No
Accelerator No
MOQ 1
Temp. Range (°C) Ta = -40 to +105
External Interrupt Pins (#) 8
LVD or PVD Yes
Operating Freq (Max) (MHz) 48
Sub-clock (32.768 kHz) Yes
On-chip Oscillator Yes
Ethernet (ch) 0
EtherCat (ch) (#) 0
USB FS (host ch/device ch) ( 0 / 1 )
USB HS (host ch/device ch) ( 0 / 0 )
SCI or UART (ch) 3
SPI (ch) 2
OSPI (ch) 0
I2C (#) 2
I3C (ch) 0
CAN (ch) 1
CAN-FD (ch) 0
Wireless No
IrDA No
LIN (#) 0
SDHI (ch) 0
PWM Output (pin#) 0
32-Bit Timer (ch) 1
16-Bit Timer (ch) (#) 4
8-Bit Timer (ch) 0
RTC Yes
16-Bit A/D Converter (ch) 8
14-Bit A/D Converter (ch) 0
12-Bit A/D Converter (ch) 0
10-Bit A/D Converter (ch) 0
24-Bit Sigma-Delta A/D Converter (ch) 4
12-Bit D/A Converter (ch) 1
8-Bit D/A Converter (ch) 2
OPAMP (ch) (#) 1
PGA (ch) 0
Capacitive Touch Sensing Unit (ch) 11
Graphics LCD Controller No
MIPI Interfaces (DSI) (ch) 0
Camera I/F (Parallel) No
Image Codec No
2D Drawing Engine No
Segment LCD Controller No
SSI (ch) 0
Security & Encryption Unique ID, TRNG, AES
Debug Interface SWD
Moisture Sensitivity Level (MSL) 3
12-Bit Timer (ch) 0
16-bit Enhanced Timer (ch) 0
16-bit High Res Timer (ch) 0
32-Bit High Res Timer (ch) 0
32-Bit ULPT (ch) 0
ADC 16-bit x 8-ch(single end), 16-bit x 1-ch(differential), 24-bit x 4-ch(single end), 24-bit x 2-ch(differential)
Asynchronous General Purpose Timer (ch) 2
Bit Size 32
CAN Interface CAN x 1ch
CPU Arm Cortex-M23
DAC 8-bit x 2-ch, 12-bit x 1-ch
DMA DTC
DTC (ch) 1
Delta-Sigma A/D Converter No
Ethernet No
External Memory Bus (Bits) 0
Family Name RA
Group Name RA2A1
High-Speed Analog Comparator (ch) 1
Human Machine Interface Capacitive Sensing Unit 26ch
Lead Compliant Yes
Length (mm) 6
Low-Power Analog Comparator (ch) 2
MIPI Interfaces (DSI/CSI) No
Pb (Lead) Free Yes
Pkg. Type QFN
Price (USD) $3.7228
QSPI Interface (#) 0
SPI (#) 2
Suggested Kits EK-RA2A1,EK-RA2A1
Tape & Reel No
Thickness (mm) 0.8
Timer Asynchronous Timer x 2ch, 16-bit x 4-ch, 32-bit x 1-ch
UART (#) 3
USB USB Peripheral, USB Ports (ch) x 1, USB Endpoints x 5
USBFS (ch) 1
USBHS (ch) 0
Width (mm) 6

説明

RA2A1グループは48MHz動作のArm® Cortex®-M23 コアをベースとし、2種類のA/Dコンバータなどアナログフロントエンドを豊富に組み合わせた高性能で低消費マイクロコントローラです。RA2A1グループは、16ビットSAR型A/Dコンバータ、24ビットΔΣA/Dコンバータ、12ビットD/Aコンバータ、コンパレータ、オペアンプを搭載しており、センサ信号を高精度に計測・調整する用途に適しています。また、周辺機能にUART、I2C、シンプルSPI、CAN、USB 2.0フルスピードを搭載しており、他デバイスとの通信を容易に実現することが可能です。更に、RA2A1グループは1.6V~5.5Vの幅広い動作電圧に対応しているため、5V動作のデバイスとレベルシフタなしで通信することができます。RA2A1グループは低消費電力かつコスト重視の産業用センサアプリケーションに最適です。