メインコンテンツに移動

特長

  • H.264/MPEG-4 encoder optimized for live video streaming and file transcoding
  • IDR aligned multiple resolution outputs ready for OTT packaging
  • High channel density encoder solution for general-purpose x86 CPUs
  • Docker and VM support for use in private and public cloud environments
  • Unique computational control system for highly efficient content-adaptive encoding to maximize channel density and video quality
  • Seamless integration into existing cloud workflows with FFmpeg framework plug-in support
  • Live and File input/output
  • Programmable latency to select a balance between video delay and quality

説明

The R11CL is a broadcast quality MPEG-4 AVC/H.264 encoder optimized for live video streaming as well as faster-than-real-time video file transcoding on general-purpose x86 CPUs. Leveraging decades of video compression expertise and market-proven technology from the professional and broadcast market, the R11CL provides the highest quality video solution at the highest density for the cloud video market.

アプリケーション

  • Cloud video services
  • Adaptive bit rate streaming
  • High-density video transcoding

適用されたフィルター