概要
説明
The SLG46855-A AEC-Q100 Grade 2, automotive programmable mixed-signal matrix IC provides a small, low-power component for commonly used mixed-signal functions. The user creates their circuit design by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG46855-A. This highly versatile device allows a wide variety of mixed-signal functions to be designed within a very small, low-power single integrated circuit.
特長
- Read Back Protection (Read Lock)
- Power Supply: 2.5V (±8%) to 5V (±10%)
- RoHS Compliant/Halogen-Free
- FCQFN-14 With Wettable Flanks
- AEC-Q100 Grade 2
- Macrocells Overview
- Two High-Speed General-Purpose Analog Comparators (ACMPxH)
- Two Low-Power General-Purpose Analog Comparators (ACMPxL)
- Two Voltage References (Vref)
- Two Vref Outputs
- Fifteen Combination Function Macrocells
- Three Selectable DFF/Latch or 2-bit LUTs
- One Selectable Programmable Pattern Generator or 2-bit LUT
- Nine Selectable DFF/Latch or 3-bit LUTs
- One Selectable Pipe Delay or Ripple Counter or 3-bit LUT
- One Selectable DFF/Latch or 4-bit LUTs
- Eight Multi-Function Macrocells
- Seven Selectable DFF/Latch or 3-bit LUTs + 8-bit Delay/Counters
- One Selectable DFF/Latch or 4-bit LUT + 16-bit Delay/Counter
- Serial Communications: I2C Protocol Interface
- Programmable Delay with Edge Detector Output
- Deglitch Filter or Edge Detector
- Three Oscillators (OSC)
- 2.048kHz Oscillator
- 2.048MHz Oscillator
- 25MHz Oscillator
- Analog Temperature Sensor
- Power-On Reset (POR)
製品比較
アプリケーション
ドキュメント
|
|
|
---|---|---|
分類 | タイトル | 日時 |
データシート | PDF 3.82 MB | |
アプリケーションノート | PDF 713 KB | |
アプリケーションノート | PDF 1.29 MB | |
ガイド | PDF 296 KB | |
データシートエラッタ | PDF 354 KB | |
5件
|
設計・開発
ソフトウェア/ツール
ソフトウェア/ツール
Software title
|
Software type
|
会社名
|
---|---|---|
Go Configureソフトウェアハブ Go Configure Software Hubは、GreenPAK構成可能なミックスド・シグナル・マトリクスやForgeFPGA™デバイスなど、さまざまな製品の開発サポートを提供します。
|
Software Package | ルネサス |
1件
|
ボード&キット
GreenPAK SLG46855-AP Development Kit with Socket Adapter
The SLG46855AP-SKT is a socket adapter kit for use with the SLG4DVKADV GreenPAK Advanced Development Board. The SLG46855AP-SKT kit includes a TQFN-14 #4 SA socket adapter and 50 SLG46855-AP automotive GreenPAK™ programmable mixed-signal matrix IC samples.
GreenPAK SLG46855-A 20-Pin DIP Prototyping Board
The SLG46855AP-DIP 20-pin DIP prototyping board is perfect for breadboarding and fast prototypes. The board requires the DIP Adapter (SLG4SA-DIP) to use it with the Advanced Development Board.
GreenPAK DIP Adapter for GreenPAK Advanced Development Board
The GreenPAK™ DIP Adapter for the GreenPAK Advanced Development Board allows for using the SLG46xxxV-DIP and SLG47xxxV-DIP prototyping boards with the GreenPAK Advanced Development Board. It acts as the bridge between the advanced and DIP development platforms.
GreenPAK先行開発ボード
GreenPAK先行開発ボードは、SLG46xxxX-SKT/SLG47xxxV-SKTソケットキットと使用することで、GreenPAKデバイスのプログラミング、エミュレーション、およびテスト機能など全てを提供します。
GreenPAK Designerソフトウェア( Go Configure™ Software Hubに組み込まれている)と連携して動作し、設計者は次のことが可能になります...
Test this Board Remotely
GreenPAK Serial Debugger Board (GSD)
GreenPAK Serial Debugger (GSD) device can be used for programming GreenPAK products with multiple-time Non-Volatile Memory (NVM) or for configuring the interconnect logic, the IOs, and the macrocells of all GreenPAK chips with I²C interface. It is very helpful in the late stages of development...
GreenPAK Lite開発ボード
GreenPAK Lite開発ボードは、 Go Configure™ソフトウェアハブとペアで動作し、GreenPAKデバイスのプログラミング、エミュレーション、およびテストなど全ての機能を提供します。 ボードの機能は、ルネサスのRX66T MCUによって提供されます。
モデル
ECADモデル
SamacSysの回路図シンボル、PCBフットプリント、および3D CADモデルは、製品オプションテーブルのCADモデルリンクをクリックすることで参照できます。シンボルまたはモデルが対応していない場合は、SamacSysに直接リクエスト可能です。

製品選択
適用されたフィルター