特長
- High optical output power: Po = 600 mW @CW
- Peak wavelength: λp = 400 to 405 nm
- Multi transverse mode (lateral)
- Operating temperature range: TC = 0 to +30°C
- φ 5.6 mm CAN package
説明
The NV4V41SF is a Blue-Violet Laser Diode 405 Nm Blue-Violet Laser Light Source.
適用されたフィルター
読込中