メインコンテンツに移動
VCSO Based GBE Clock Generator

パッケージ情報

Pkg. Type: CLCC
Pkg. Code: CG36
Lead Count (#): 36
Pkg. Dimensions (mm): 9.0 x 9.0 x 2.8
Pitch (mm): 0.6

環境及び輸出分類情報

Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
Moisture Sensitivity Level (MSL) 1

製品スペック

Pkg. Type CLCC
Lead Count (#) 36
Pb (Lead) Free Yes
Carrier Type Reel
Abs. Pull Range Min. (± PPM) 100
Core Voltage (V) 3.3
Feedback Input No
Input Freq (MHz) 20 - 20
Input Type Crystal, LVCMOS
Inputs (#) 1
Length (mm) 9
MOQ 500
Moisture Sensitivity Level (MSL) 1
Output Banks (#) 1
Output Freq Range (MHz) 125 - 125
Output Skew (ps) 100
Output Type LVPECL
Output Voltage (V) 3.3
Outputs (#) 6
Package Area (mm²) 81
Pb Free Category e4 Au
Phase Jitter Max RMS (ps) 1
Phase Jitter Typ RMS (ps) 0.7
Pitch (mm) 0.6
Pkg. Dimensions (mm) 9.0 x 9.0 x 2.8
Prog. Clock No
Qty. per Carrier (#) 0
Qty. per Reel (#) 500
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel Yes
Temp. Range (°C) -40 to 85°C
Thickness (mm) 2.8
Width (mm) 9
掲載 No

説明

The M906-01 is a PLL (Phase Locked Loop) based clock generator that uses an internal VCSO (Voltage Controlled SAW Oscillator) to produce a very low jitter output clock. It is ideal for Gigabit Ethernet. The output clock (frequency of 156.25 or 187.50MHz for example) is provided from six LVPECL clock output pairs. (Specify frequency at time of order.) The accuracy of the output frequency is assured by the internal PLL, which phase-locks the internal VCSO to the reference input frequency (25 or 30MHz for example). The input reference can either be an external crystal, utilizing the internal crystal oscillator, or a stable external clock source such as a packaged crystal oscillator.