メインコンテンツに移動
Advanced Double-Ended PWM Controller with Synchronous Rectifier Control and Average Current Limit

パッケージ情報

CADモデル: View CAD Model
Pkg. Type: QSOP
Pkg. Code: MLK
Lead Count (#): 16
Pkg. Dimensions (mm): 4.93 x 3.94 x 1.47
Pitch (mm): 0.64

環境及び輸出分類情報

Moisture Sensitivity Level (MSL) 2
Pb (Lead) Free Yes
ECCN (US) EAR99
HTS (US) 8542.39.0090
RoHS (ISL6742AAZA) ダウンロード

製品スペック

Pkg. Type QSOP
Lead Count (#) 16
Carrier Type Tube
Moisture Sensitivity Level (MSL) 2
Pb (Lead) Free Yes
Pb Free Category Pb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C) -40 to +85°C
Control Mode Voltage, Peak Current, or Average Current Mode
Duty Cycle (%) 99 - 99
FET Driver Output Current (Max) (A) 0.01
Length (mm) 4.9
MOQ 980
No-Load Operating Current 5 mA
PWMs (#) 4
Parametric Category Half-Bridge & Hard-Switched Full Bridge Controllers
Pitch (mm) 0.6
Pkg. Dimensions (mm) 4.9 x 3.9 x 1.47
Price (USD) $4.734
Qualification Level Standard
Simulation Model Available iSim
Thickness (mm) 1.47
Topology Characteristic Half-Bridge or Full Bridge (Telecom) Hard SW
Topology [Rail 1] Double-Ended
UVLO Falling (V) 7
UVLO Rising (V) 8.75
VBIAS (Max) (V) 20
Width (mm) 3.9

説明

The ISL6742 is a high-performance double-ended PWM controller with advanced synchronous rectifier control and current limit features. It is suitable for both current- and voltage-mode control methods. The ISL6742 includes complemented PWM outputs for Synchronous Rectifier (SR) control. The complemented outputs may be dynamically advanced or delayed relative to the main outputs using an external control voltage. Its advanced current sensing circuitry employs sample and hold methods to provide a precise average current signal. Suitable for average current limiting, a technique which virtually eliminates the current tail-out common to peak current limiting methods, it is also applicable to current sharing circuits and average current-mode control. This advanced BiCMOS design features an adjustable oscillator frequency up to 2MHz, internal over-temperature protection, precision dead time control, and short propagation delays. Additionally, multipulse suppression ensures alternating output pulses at low duty cycles where pulse skipping may occur.