メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です
PWM Controller for Intel Pentium 4-M

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:QSOP
Pkg. Code:MKN
Lead Count (#):28
Pkg. Dimensions (mm):9.9 x 3.9 x 1.55
Pitch (mm):0.6

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeQSOP
Carrier TypeReel
MOQ2500
Input Voltage (Max) (V)25
Input Voltage (Min) (V)5.5
Lead Count (#)28
Length (mm)9.9
Parametric ApplicationsIMVP-IV
Pb (Lead) FreeNo
Pitch (mm)0.6
Pkg. Dimensions (mm)9.9 x 3.9 x 1.55
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)1.55
VIDYes
Width (mm)3.9

説明

Support is limited to customers who have already adopted these products.

Precision Multi-Phase Buck PWM Controller for Intel Mobile Voltage Positioning IMVP-III The ISL6215 Multi-Phase Buck PWM control IC with ISL6205 half bridge gate drivers provide a precision voltage regulation system for advanced microprocessors in notebook computers. Three-phase operation and discrete external gate drivers address the thermal management issues and load demand of Intel’s latest high performance processors. This control IC also features both input voltage feed-forward and average current mode control for excellent dynamic response, lossless current sensing using MOSFET’s RDS(ON) and user selectable switching frequencies from 200kHz to 1MHz. The ISL6215 includes a 5 bit digital-to-analog converter (DAC) that dynamically adjusts the CORE PWM output voltage from 0. 600V to 1. 70V and conforms to the Intel IMVP III mobile VID specification. The ISL6215 also has logic inputs to detect between Performance / Battery mode and Deep Sleep / Deeper Sleep suspend modes. Single channel PWM, to improve efficiency at light load operation, is available during Deeper Sleep operation. A precision reference, remote sensing and proprietary architecture with integrated processor mode-compensated droop provide excellent static and dynamic CORE voltage regulation. Another feature of this controller IC is the PGOOD monitor circuit which is held low until CORE voltage increases, during its Soft-Start sequence, to within 10mV of the programmed voltage. The Overvoltage threshold is 1. 725V and CORE output voltage above this level results in converter shutting down. Undervoltage, 86% of programmed level, results in PGOOD being pulled low. Overcurrent protection features pulse by pulse current limiting. PGOOD, Overvoltage, Undervoltage and Overcurrent features provide monitoring and protection for the microprocessor and power system. The ISL6215 IC package is available in 28 lead SSOP.