メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation)
Proximity Sensor with Intelligent Interrupt and Sleep Modes

パッケージ情報

CADモデル:View CAD Model
Pkg. Type:HODFN
Pkg. Code:LQR
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 2.1 x 0.00
Pitch (mm):0.5

環境及び輸出分類情報

Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
RoHS (ISL29027IROZ-T7)ダウンロード
ECCN (US)
HTS (US)

製品スペック

Pkg. TypeHODFN
Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)3OP
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +85°C
Address Selection PinsYes
EnableNo
Gain SelectionNo
ICC110
InterfaceI2C
Length (mm)2
MOQ3000
Peak Spectral Sensitivity (nm)830
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 2.1 x 0.00
Qualification LevelStandard
Resolution (bits)8
VS (Max) (V)3.63
VS (Min) (V)2.25
Width (mm)2.1

説明

The ISL29027 is an integrated infrared light-to-digital converter with a built-in IR LED driver and I2C Interface (SMBus Compatible). The flexible interrupt scheme is designed for minimal microcontroller utilization. For proximity sensor (Prox) data conversions, the built-in driver turns on an external infrared LED and the proximity sensor ADC converts the reflected IR intensity to digital. This ADC rejects ambient IR noise (such as sunlight) and has a 540µs conversion time. The ISL29027 provides proximity sensing with a typical 138µA normal operation current (110µA for sensors and internal circuitry, ~28µA for external LED) with 220mA current pulses for a net 100µs, repeating every 800ms (or under). The ISL29027 uses both a hardware pin and software bits to indicate an interrupt event has occurred. A proximity interrupt is defined as a measurement over a threshold limit. The user may also require that proximity interrupts occur at once, up to 16 times in a row before activating the interrupt pin. The ISL29027 is designed to operate from 2. 25V to 3. 63V over the -40°C to +85°C ambient temperature range. It is packaged in a clear, lead-free 8 lead ODFN package.