特長
- High-Speed Operation: tpd = 10 ns typ (CL = 50 pF)
- High Output Current: Fanout of 15 LSTTL Loads
- Wide Operating Voltage: VCC = 2 to 6 V
- Low Input Current: 1 µA max
- Low Quiescent Supply Current: ICC (static) = 4 µA max (Ta = 25°C)
説明
The HD74HC240 is an inverting buffer and has two active low enables (1G and 2G). Each enable independently controls 4 buffers. This device does not have schmitt trigger inputs.
適用されたフィルター
読込中