Lead Count (#) | 64 |
Pkg. Code | pkg_702 |
Pkg. Dimensions (mm) | 10 x 10 x 1.7 |
Pb (Lead) Free | |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
RAM (KB) | 1 |
Program Memory (KB) | 24 |
Lead Count (#) | 64 |
Timer | 8-bit x 3-ch, 16-bit x 1-ch |
Temp. Range | -40 to +105°C |
ADC | 10-bit x 8-ch |
Bit Size | 16 |
CAN (ch) | 0 |
CPU | H8/300H |
DMA | No |
Ethernet | No |
Family Name | H8 |
LVD or PVD | Yes |
Length (mm) | 10 |
Operating Freq (Max) (MHz) | 20 |
Pkg. Dimensions (mm) | 10 x 10 x 1.7 |
RTC | No |
Width (mm) | 10 |
H8/3694は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G14 などをご検討ください。