Lead Count (#) | 80 |
Pkg. Code | pkg_74 |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |
Pb (Lead) Free | |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
CPU | H8/300H |
Bit Size | 32 |
Operating Freq (Max) (MHz) | 18 |
Lead Count (#) | 80 |
Timer | 16-bit x 5-ch |
ADC | 10-bit x 8-ch |
CAN (ch) | 0 |
Ethernet | No |
LVD or PVD | No |
DMA | No |
Family Name | H8 |
Length (mm) | 14 |
Pkg. Dimensions (mm) | 14 x 14 x 3.05 |
RTC | No |
Width (mm) | 14 |
H8/3039は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G14 などをご検討ください。