Lead Count (#) | 36 |
Pkg. Code | pkg_673 |
Pkg. Type | HWQFN |
Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
RoHS (M37546G4-XXXHP#U0) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 8 |
RAM (KB) | 0.5 |
Lead Count (#) | 36 |
Operating Freq (Max) (MHz) | 8 |
CPU | 740 |
LVD or PVD | Yes |
DMA | No |
Timer | 8-bit x 2-ch, 16-bit x 2-ch |
ADC | 10-bit x 6-ch |
Ethernet | No |
Temp. Range | -20 to +85°C |
Carrier Type | Tray |
Family Name | 740 |
Lead Compliant | No |
Length (mm) | 6 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 6 x 6 x 0.8 |
Pkg. Type | HWQFN |
Program Memory (KB) | 16 |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 0.8 |
Width (mm) | 6 |
7546は現在ご採用のお客様のみへのサポートとなります。新規ご採用につきましては RL78/G12、RL78/G13 などをご検討ください。