Lead Count (#) | 48 |
Pkg. Code | pkg_477 |
Pkg. Type | QFP |
Pkg. Dimensions (mm) | 10 x 7 x 2.15 |
RoHS (M34552M8H-XXXFP#U0) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 4 |
Lead Count (#) | 48 |
CPU | 4500 |
DMA | No |
Timer | 8-bit x 2-ch, 16-bit x 1-ch |
Ethernet | No |
Temp. Range (°C) | -20 to +85 |
Family Name | 720 |
LVD or PVD | Yes |
Lead Compliant | No |
Length (mm) | 10 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 10 x 7 x 2.15 |
Pkg. Type | QFP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 2.15 |
Width (mm) | 7 |
4552グループは現在ご採用のお客様のみへのサポートとなります。