Lead Count (#) | 20 |
Pkg. Code | PRSP0020DA-A |
Pkg. Dimensions (mm) | 5.3x12.6 |
Pb (Lead) Free | No |
Moisture Sensitivity Level (MSL) | |
ECCN (US) | |
HTS (US) |
Bit Size | 4 |
Lead Count (#) | 20 |
CPU | 4500 |
DMA | No |
Timer | 8-bit x 2-ch |
ADC | 10-bit x 2-ch |
Ethernet | No |
CAN (ch) | 0 |
Family Name | 720 |
LVD or PVD | Yes |
Length (mm) | 12.6 |
MOQ | 1 |
Pb (Lead) Free | No |
Pkg. Dimensions (mm) | 5.3x12.6 |
Program Memory (KB) | 0 |
RTC | No |
Width (mm) | 5.3 |
4501グループは現在ご採用のお客様のみへのサポートとなります。