Lead Count (#) | 80 |
Pkg. Code | pkg_495 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 12 x 12 x 1.7 |
RoHS (M38869M8A-XXXHP#U0) | 英語日本語 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Bit Size | 8 |
Lead Count (#) | 80 |
CPU | 740 |
LVD or PVD | No |
DMA | No |
Timer | 8-bit x 4-ch |
ADC | 10-bit x 8-ch |
DAC | 8-bit x 2-ch |
Ethernet | No |
Temp. Range (°C) | -20 to +85°C |
Carrier Type | Tray/Embossed tape |
Family Name | 740 |
Lead Compliant | No |
Length (mm) | 12 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 12 x 12 x 1.7 |
Pkg. Type | LFQFP |
RTC | No |
Tape & Reel | No |
Thickness (mm) | 1.7 |
Width (mm) | 12 |
3886グループは現在ご採用のお客様のみへのサポートとなります。