概要
The ZSPM4121 Evaluation Board is a compact system designed to facilitate measuring the performance and operating characteristics of the ZSPM4121 Under-Voltage Load Switch. For the ZSPM4121W30KIT, the board includes a ZSPM4121AI1W30 sample, which is factory configured for a VTHRESH factory of 3.0V. The board contains a number of test points to allow evaluating the functions of the ZSPM4121. It has a solid ground plane.
特長
- ZSPM4121 Evaluation Board with one ZSPM4121AI1W30 sample mounted
サンプル&ご購入