メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ZL8801 is a dual-phase digital DC/DC controller optimized for current sharing. As many as four ZL8801s can be operated in parallel to provide even phase counts between two and eight phases. The ZL8801 incorporates compensation-free ChargeMode™ control to achieve single-cycle transient response. ZL8801 can also be used with the ISL99140 40A DrMOS power module to simplify layout and allow for extra design flexibility.

The ZL8801-2PH-DEMO1Z demonstration board is a 6-layer board used to demonstrate a 2-phase 80A synchronous buck converter. Sequencing, margining, plus other features can be evaluated using this demonstration board.

The ZL8801-4PH-DEMO1Z demonstration board is a 6-layer board configured as a 4-phase 160A synchronous buck converter. Sequencing, margining, fault spreading, and other features can be evaluated using this board.

A USB to PMBus™ adapter module is used to connect the demonstration board to a host PC running Microsoft Windows.

特長

ZL8801-2PH-DEMO1Z

  • 2-phase 80A synchronous buck converter with compensation-free ChargeMode control
  • Designed to be easy to use and modify. Optimized for a small circuit footprint and dynamic response
  • Configurable through PMBus
  • VIN range of 4.5V to 14V, VOUT adjustable from 0.54V to 2.0V (device can be adjusted to 5.5V with 6.3V output capacitors)
  • Enable switch and power-good indicator

ZL8801-4PH-DEMO1Z

  • 160A 4-phase synchronous buck converter with ChargeMode control
  • On-the-fly VOUT control
  • Configurable with PMBus
  • VIN range of 4.5V to 14V
  • VOUT range of 0.54V to 3.6V
  • I2C/SMBus interface, PMBus compatible
  • Output voltage and current protection

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 3.11 MB
PCB設計ファイル ZIP 1.48 MB
ガイド PDF 4.68 MB
PCB設計ファイル ZIP 1.21 MB
ガイド PDF 714 KB
マニュアル-開発ツール PDF 1.13 MB
データシート PDF 822 KB
データシート PDF 3.50 MB
8件

ソフトウェア/ツール

ソフトウェア/ツール

Software title
Software type
会社名
PowerNavigatorソフトウェア
PowerNavigatorソフトウェアにより、USBインタフェースのPC上で、複数のデジタルDCデバイスへの設定とモニタリングを容易にできます。
Monitor Debugger/RAM Monitor ルネサス
1件

ソフトウェアダウンロード

分類 タイトル 日時
ソフトウェア/ツール-その他
ログインしてダウンロード ZIP 120.25 MB
1件
Part NumberStatusStockSampleablePb (Lead) Free
ZL8801-4PH-DEMO1ZObsoleteOut of StockN/AYes