メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ISL6292EVAL1Z is a complete evaluation platform for the ISL6292 Li-ion/Li-polymer battery charger. The on-board 9-bit DIP switch facilitates programming charging current, setting EN input, temperature monitoring status, and so on. The four jumpers can set up input source selection, USB mode selection, and can be used to make other necessary connections.

The ISL6292EVAL1Z board is intended to provide an evaluation platform for the 3mm x 3mm DFN ISL6292 package, the single-cell Li-ion battery charger.

特長

  • Complete charger for single-cell Li-ion batteries
  • Very low thermal dissipation
  • Integrated pass element and current sensor
  • No external blocking diode required
  • 1% voltage accuracy
  • Programmable current limit up to 2A
  • Programmable end-of-charge current
  • Charge current thermal foldback
  • NTC thermistor interface for battery temperature monitor
  • Accepts multiple types of adapters or USB bus power
  • Guaranteed to operate at 2.65V after start-up
  • Ambient temperature range: -20 °C to +70 °C
  • Thermally-enhanced QFN packages

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 985 KB
データシート PDF 1.06 MB
2件
Part NumberStatusStockSampleablePb (Lead) Free
ISL6292EVAL1ZObsoleteOut of StockN/AYes