メインコンテンツに移動
ルネサス エレクトロニクス株式会社 (Renesas Electronics Corporation) - 6月はプライド月間として、LGBTQ+の権利や文化、コミュニティについて啓発する世界的な活動月間です

説明

The ISL6140/41EVAL1 evaluation board is used to evaluate the ISL6140 and ISL6141 8-pin, negative voltage hot plug/hot swap controllers. The ISL6140/41EVAL1 board set is made up of three boards: a bus board for input -48V power bus, control board for IC hot-plug functions and load board for load resistors and capacitors. The three board set allows the user to simulate plugging a board into a live edge connector or simulate plugging a live load into a motherboard.

The ISL6140 and ISL6141 hot swap/hot plug controllers allow a board to be safely inserted and removed from a live backplane. Inrush current is limited to a programmable value by controlling the gate voltage of an external N-channel pass transistor. The pass transistor is turned off if the input voltage is less than the undervoltage threshold, or greater than the overvoltage threshold.

特長

  • Low-side external NFET switch
  • Programmable inrush current
  • Programmable electronic circuit breaker (overcurrent shutdown)
  • Programmable overvoltage protection
  • Programmable undervoltage protection
  • Power-good control output - PWRGD active low: (L version)

アプリケーション

分類 タイトル 日時
マニュアル-開発ツール PDF 654 KB
データシート PDF 955 KB
データシート PDF 935 KB
3件
Part NumberStatusStockSampleablePb (Lead) Free
ISL6140/41EVAL1ZObsoleteOut of StockN/AYes