メインコンテンツに移動

RZ/A3M MPU Demo: High-Performance HMI Made Easy

2025年5月3日

This video highlights smooth transitions, real-time graphics, and quick startup of selected HMI demos powered by the RZ/A3M 1GHz MPU with built-in DDR3L SDRAM. Designed for consumer, healthcare, and industrial applications, the RZ/A3M MPU supports up to WXGA resolution, delivering crystal-clear displays. With MCU-like usability, it simplifies HMI development. The video also highlights the wide network of ecosystem partners and the range of development tools available.

Visit RZ/A3M page for more information.

Related Resources