Overview
Description
The F1431B is a high linearity RF Digital Variable Gain Amplifier, (DVGA) used as the power amplifier driver in transmitter applications. The F1431B provides 14dB gain, +41.1dBm OIP3, and a 4.2dB noise figure (NF) at 2.0GHz. The digital step attenuator (DSA) has a 23dB range with a 0.5dB step size and operates from 0.35GHz to 3GHz with one tuning circuit. This device uses a single 5V supply and 150mA of current.
Features
- 0.35GHz to 3GHz operating range
- 14.3dB typical gain at 2GHz
- Glitch-Free™ 23dB gain adjustment
- 0.5dB step size
- 4.2dB NF at 2GHz
- +41.1dBm OIP3 at 2GHz
- +23.3dBm output P1dB at 2GHz
- Single 5V supply voltage
- IDD = 150mA
- 50Ω single-ended input/output impedances
- 1.8V and 3.3V logic support
- Standby Mode for power savings
- Operating temperature (TCASE) range: -40 °C to +105 °C
- 4mm × 4mm, 24-TQFN package
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 2.82 MB | |
Guide | PDF 2.24 MB | |
2 items
|
Design & Development
Software & Tools
Boards & Kits
Evaluation Board for the F1431B High Linearity RF DVGA
The F1431BEVB is a fully-populated evaluation board which allows the customer to easily evaluate the F1431B differential input amplifier. Component placement of the output matching components C5, L1, and C6 is critical and these components should be placed as close to pin 1 of the F1431B as...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters:
Videos & Training
This video highlights the customer benefits of IDT's (acquired by Renesas) innovative RF products, which offer up to 10x improvement in RF performance. Key technologies include glitch-free technology for smooth transitions, flat-noise technology for consistent noise performance, zero-distortion technology for minimal intermodulation distortion, and more.
Transcript
Hello, my name is Dan Terlep. I'm a Product Definer in IDT's RF group. What I'm going to talk about are some of the customer benefits of IDT's technical innovations used in RF products. These are unique innovations that differentiate our products from competitive parts. Up to 10x improvement in RF performance can be obtained when using these devices in your designs. This technology is highly desired by equipment vendors and is protected by patents.
Glitch-free technology essentially eliminates the transient overshoot that can occur during mSv attenuation state transitions of standard digital step attenuators. Flat-noise technology maintains near constant noise performance [inaudible 00:00:48] reduced in our variable gain amplifiers, thus optimizing system level signal-to-noise performance. Zero-distortion technology practically eliminates intermodulation distortion in our RF mixers and amplifiers, enhancing the system's quality of service. Kz refers to constant impedance technology, which has implemented a new line of RF switches that allows 'hot switching' in TDD systems.
Additional benefits of using IDT's RF solutions include: enable screen networks with minimal power consumption; allow scaling from macrocells to microcells using the same device with reduced voltage, reduced current, or both; improves reliability by replacing gallium arsenite with silicon; improves data throughput by optimizing signal-to-noise performance and overall dynamic range; tolerates higher operating temperature than competitive devices.
Note that IDT's RF cards are used by all major cellular 3G and 4G equipment manufacturers for systems deployed all over the world. IDT's advanced RF portfolio using these technologies includes: mixers, digital step attenuators, RF switches, variable gain amplifiers, and modulators. These are silicon monolithic devices offered in QFN packages.
In summary, IDT's RF portfolio replaces gallium arsenite parts, results in higher reliability, provides better signal-to-noise performance, faster settling times, eliminates glitching and third-order intermodulation distortion, reduces DC power consumption, and operates at higher temperatures. Thank you for your time, and please make sure to visit IDT's RF website for a more complete look at our product portfolio. For additional information and support, please use the email shown.