Overview
Description
The 843251I-14 is a 10Gb Ethernet clock generator that uses an 18pF parallel resonant crystal over the range of 22.4MHz - 27.2MHz. For Ethernet applications, a 25MHz crystal is used. The device has excellent <1ps phase jitter performance, over the 1.875MHz - 20MHz integration range. The 843251I-14 is packaged in a small 8-pin TSSOP, making it ideal for use in systems with limited board space.
Features
- One Differential LVPECL output
- Crystal oscillator interface, 18pF parallel resonant crystal (22.4MHz - 27.2MHz)
- Output frequency ranges: FREQ_SEL = 1: 560MHz to 680MHz FREQ_SEL = 0: 140MHz to 170MHz
- VCO range: 560MHz - 680MHz
- RMS phase jitter @ 156.25MHz, using a 25MHz crystal (1.875MHz - 20MHz): 0.49ps (typical) @ 3.3V
- 3.3V or 2.5V operating supply
- -40°C to 85°C ambient operating temperature
- Available in lead-free (RoHS 6) package
Comparison
Applications
Design & Development
Product Options
Applied Filters: