Overview

Description

Water resources on a global scale are limited and the consumption of fresh water needs to be monitored and charged on an individual basis in state-of-the-art homes and residential buildings.

The combination of the Renesas RX113 MCU and FS1012 flow sensor provides a solution for these applications. The FS1012 ensures accurate measurements while the RX113 provides a user interface with an LCD display control to allow customers to view consumption data.

Features

  • Solution includes LCD control and touch interface
  • Ease of use – the RX113 integrates several features such as RTC and USB for maintenance
  • MEMS solid-state flow sensor provides accurate measurements

Applications

Applications

  • Water meter
Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations