Renesas

Categories: Wireless

This project enables the Synergy Wi-Fi Framework support for Espressif ESP-WROOM-32 Wi-Fi module and provides an application example for the networking stack.

Details

The application project is implemented on the Synergy SK-S7G2, TB-S5D5, DK-S3A7 and TB-S3A6 boards with ESPWROOM-32 PMOD module, and it contains a single thread to handle a Command Line Interface and the Wi-Fi application. According to the commands receiving from the PC, the application project uses Wi-Fi on-chip stack API and BSD Socket API to establish a network connection, multiple socket connections (Client/Server) and a simple HTTP web page. Note: In this application project, using the NetX networking stack is not supported, and the ESP-WROOM-32 Device Driver only supports the communication with the ESP-WROOM-32 PMOD module through the SCI UART.

WiFi Module

Copyright Disclaimer

 

© 2010-2018 Renesas Electronics Corporation. All rights reserved. ©2018 Espressif Systems (Shanghai) Pte., Ltd. All rights reserved. © 2018 Digilent

 

The content included herein has been provided by other companies and Renesas does not claim any ownership therein. Renesas may or may not moderate or pre-screen the content included herein. Renesas requires partners to verify the functionality of their products on Synergy Platform and Renesas is not responsible in any way for the content included herein nor its quality. Renesas does not endorse any content included herein or any opinion, recommendation, or advice expressed therein, and Renesas expressly disclaims any and all liability in connection with such content, whether or not arising under the laws of copyright, libel, privacy, obscenity, or otherwise. Renesas does not provide support for any of this content; all support requirements should be directed to the owner or licensor of the content. Renesas retains the right, at its sole discretion and without prior notice, to pre-screen, refuse, or remove any content from the Synergy Platform.

Support

Product 

Digilent: https://store.digilentinc.com/pmod-esp32/

Digi-Key: https://www.digikey.com/products/en?keywords=esp32%20pmod

 

Espressif chip set: www.espressif.com

 

/en/products/synergy/gallery/partner-projects/esp-32-wifi-pmod/jcr:content/gallerydownload

Version 1.0

Current Public Release

Release Date: 2018-02-13

MCUs Supported: S7G2, S3A7, S5D5, S3A6

MD5: 6c2256f1ed1a032eabc6df96f0bd44a4

Download

Installation Instructions

The application project associated with this guide demonstrates the typical steps, which are described in Chapter 2. You may import the example project regarding to which Synergy Kit you have, and view the configuration settings for the ESP-WROOM-32 Device and SSP components. You can also read the code in the wifi_thread_entry.c file, used to illustrate the Wi-Fi on-chip stack APIs and BSD Socket APIs in a complete design.

/en/products/synergy/gallery/partner-projects/esp-32-wifi-pmod
/en/products/synergy/gallery/partner-projects/esp-32-wifi-pmod/jcr:content/allversionsection