Skip to main content

Overview

Description

The Starter Kit M3A-2152G52A and M3A-2152G52 are provided for the evaluation of the 32176 Group microcomputers.

Example of System Configuration

Image
2152asystem

Contents of the Package

Hardware

  • 32176 Group Evaluation board
  • Compact emulator (M32100T-EZ-E) [Limited version for using only 32176 group MCU]

Software (CD-ROM)

  • Debugger front end (M3T-PD32RM)
  • Cross tool kit for the M32R Family (M3T-CC32R) [trial version]
  • SFR Header file, Sample program

Others

  • Power supply cable
  • USB cable
  • CAN connecting cable
  • Cable to connect an evaluation board and compact emulator

Operating Environment (required on the user side)

(1) Recommended Host PC

Host MachineIBM PC/AT compatibles
CPUPentium 3 500MHz or higher CPU is recommended.
Memory192Mbytes or more system memory is recommended.
OSWindows 98, 2000, XP, Me

(2) Power supply (5V/1A)

Evaluation Board Specification

32176 Group Evaluation Board

Board SpecificationMounted MCUM32176F4VFP
System clock40MHz (f(XIN)=10MHz, multiple-by-4)
MCU operation modeSingle-chip / External extension / Processor
MCU internal memoryFlash memory: 512KB
SRAM: 24KB
Input/Output functionLED x 8: 1 port
Toggle switch x 8:1 port
VR control x 2: A-D converter (2 channels)
Reset switch
ConnectorCommunication connector for compact emulator (10 pins)
RS-232C connector for serial communication
CAN communication connector
MCU functional evaluation connector*
Power supply connector
Power supply3.0V to 3.6V or 4.75V to 5.25V (0.5A or more)

*: Accessory boards M3A-2142G03 and M3A-2142G04, which can be connected to MUC functional evaluation connector, are sold separately.

Features

  • The evaluation board mounts M32176F4VFP with 512Kb flash memory by IC socket
  • Free from restrictions on MCU resources (ROM, RAM or I/O) during evaluation via on-board debugger by SDI
  • The evaluation board comes with extension connectors for all ports except those used for power supply and MCU control
  • Includes dedicated debugger front end accommodating M3T-PD32R (emulator debugger for M32100T-SDI-E) to Graphical User Interface (GUI) operation system
  • The evaluation board can operate stand-alone after programming flash memory

Applications

Documentation

Design & Development

Software & Tools

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?