Skip to main content

Overview

Description

The EK-RA6M1 evaluation kit enables users to effortlessly evaluate the features of the RA6M1 MCU Group and develop embedded systems applications using Renesas' Flexible Software Package (FSP) and various IDEs.

Getting Started

Running the Quick Start Example Project

  1. The EK-RA6M1 board comes pre-programmed with a Quick Start example project (Provided with the example projects bundle).
  2. Power up the EK-RA6M1 board through the USB debug port (J11) using the micro USB device cable connected to a 5V power source. The green power LED will light up.
  3. The Quick Start example project will begin to execute blinking the red user LED.
  4. Refer to the EK-RA6M1 – Quick Start Guide (PDF) to explore additional functionality of the Quick Start example project.

Developing Embedded Applications

  1. Modifying the Quick Start example project – Refer to the EK-RA6M1 Quick Start Guide for instructions on importing, modifying, and building the Quick Start example project.
  2. Start with one of the many other example projects (Provided in the example projects bundle) – Choose from many example projects to learn about different peripherals of the RA6M1 MCU Group. These example projects can serve as excellent starting points for you to develop your custom applications.

Building Custom Hardware

  1. Start by building a functional prototype - Utilize the EK-RA6M1 board with your choice of ecosystem add-ons.
  2. Build custom hardware – Develop custom hardware by referring to the design and manufacturing information provided in the EK-RA6M1v1 - Design Package (ZIP | English, 日本語)

Features

  • MCU Native Pin Access
    • R7FA6M1AD3CFP MCU
    • 120MHz, Arm Cortex®-M4 core
    • 512KB Code Flash, 256KB SRAM
    • 100 pins, LQFP package
    • Native pin access through 4x 40-pin male headers
    • MCU current measurement points
  • Ecosystem & System Control Access
    • USB Full Speed device
    • 5V input through USB debug
    • SEGGER J-LinkTM on-board programmer and debugger
    • Debug modes
      • Debug On-board (SWD) – via J-Link
      • Debug Out (SWD) – via J-Link
    • Debug in (SWD and JTAG)
    • Two Digilent PmodTM (SPI and UART)
    • User LED
    • Mechanical user button
    • Capacitive user button
    • MCU boot configuration jumper

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Sample Code

Filters
Type Title Date Date
Sample Code
[Software=RA FSP],[Board=EK-RA6M1]
Log in to Download ZIP 18.83 MB IDE: e2 studio/GCC/AC6, IAR, Keil MDK
Sample Code Log in to Download ZIP 4.74 MB
Sample Code Log in to Download ZIP 3.34 MB
Sample Code Log in to Download ZIP 3.88 MB
Sample Code
MCUboot is a secure bootloader for 32-bit MCUs. It defines a common infrastructure for the bootloader, defines system flash layout on microcontroller systems, and provides a secure bootloader that enables easy software update.
Log in to Download ZIP 4.13 MB Compiler: GNU Arm Embedded IDE: e2 studio
5 items

Related Boards & Kits

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?
Renesas Academy

Renesas Academy

Comprehensive on-demand training for Renesas products at your fingertips.

Videos & Training

Kickstart IoT and embedded systems development using Renesas EK-RA6M5, EK-RA6M4, and EK-RA6M3 evaluation kits for the RA6 MCU series. This video provides an overview of the kit architecture, key features, a quick start example project, and many useful resources to begin innovating quickly with Renesas RA MCUs.

Certifications

The EK-RA6M1 kit meets the following certifications/standards. Please refer to the EK-RA6M1 user manual for the disclaimer, precautions and more details on the certifications.

EMC/EMI Standards

  • FCC Notice (Class A) – Part 15
  • Innovation, Science and Economic Development Canada ICES-003 Compliance: CAN ICES-3 (A)/NMB-3(A)
  • CE Class A (EMC Directive 2004/108/EEC)
  • Taiwan Chinese National Standard 13438, C6357 compliance, Class A limits
  • Australia/New Zealand AS/NZS CISPR 32:2015, Class A

Material Selection, Waste, Recycling, and Disposal Standards

  • EU RoHS
  • China SJ/T 113642014, 10-year environmental protection use period

Safety Standards

  • UL 94V-0