Overview
Description
The QCIOT-HS4001POCZ board enables quick prototyping of the HS4001 High-Performance Relative Humidity and Temperature Sensor in a custom system design. The board provides a standard Pmod™ Type 6A (extended I²C) connection for the onboard sensor to plug into any desired MCU evaluation kit with a matching connector.
The QCIOT-HS4001POCZ features Pmod™ connectors on both sides of the board to allow additional Type 6/6A boards to be connected in a daisy-chained solution with multiple sensors on the same MCU Pmod™ connector. Software support present in the Renesas IDE (e² studio) provides code generation to connect the sensor and the MCU, thereby significantly reducing development time. Thanks to the standard connector and software support, the QCIOT-HS4001POCZ is ideal for Renesas’ QuickConnect IoT to rapidly create an IoT system.
Features
- Relative Humidity HS4001 sensor sample mounted:
- RH accuracy: ±1.5%RH
- ±0.2 °C, typical (-10 °C to +80 °C)
- Very low current consumption: 0.3μA average (8-bit resolution, 3.3V supply)
- Standardized Type 6A Pmod™ connector supports I²C Extended interface
- Dual connectors allow pass-through signals for daisy-chained solutions
- Software support in e² studio minimizes development time with one-click code generation
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Manual - Development Tools | PDF 1.68 MB | |
Datasheet | PDF 1.06 MB | |
2 items
|
Design & Development
Software & Tools
Software & Tools
Software title
|
Software type
|
Company
|
---|---|---|
Sensor Software Modules for Renesas MCU Platforms Middleware (FIT module and FSP module) and sample software packages that enable control and data acquisition for Renesas sensor products.
|
Sensor | Renesas |
QuickConnect Platform QuickConnect platform enables fast prototyping by providing compatible hardware and software building blocks.
|
Software and Hardware Development Tools | Renesas |
2 items
|