The P9225-R-EVK is a turnkey 5 Watt, wireless power receiver kit supporting both WPC and PMA standards. The kit consists of an easy-to-use reference board and comprehensive support collateral that significantly eases design-in effort and minimizes time-to-market. 

An associated layout module enables direct instantiation on to a system board, while an optimized and fully-tested Bill-of-Materials (BOM) takes the guess-work out of component selection. The P9225-R based solution is well-suited for a wide range of applications such as medical devices, and other portable devices still hindered by traditional contact-based charging bases or cables.

Need a wireless power transmitter too? See the P9038-R-EVK.

Features

  • 70mm² total PCB area
  • Supports up to 5W power transfer
  • WPC-1.2.4 compliant, PMA SR1 compatible
  • Programmable output voltage: 4.5V to 5.5V
  • Patented over-voltage protection clamp eliminating external capacitors
  • Embedded 32-bit ARM® Cortex®-M0 processor
  • Compact form factor for fast prototyping
  • Layout module provided for direct copy and paste to system board
  • Optimized PCB reference layout and fully-tested BOM (check BOM)
  • Supported by extensive library of digital support collateral

tuneProduct Options

Part Number Part Status Buy Sample
P9225-R-EVK
Active
Availability

descriptionDocumentation

Title language Type Format File Size Date
User Guides & Manuals
star P9225-R EVK User Manual Manual - Hardware PDF 1.09 MB
Application Notes & White Papers
Tuning Qi and AirFuel / PMA Inductive Resonance Circuits for Optimal Efficiency White Paper PDF 627 KB
Other
Wireless Power Products Overview Overview PDF 1.14 MB
P9225-R-EVK Schematic Schematic PDF 23 KB