Features
- Low on-state resistance
RDS(on) = 1.3 Ω typ. (at ID = 2 A, VGS = 10 V, Ta = 25°C) - High speed switching
Description
MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.
Parameters
Attributes | Value |
---|---|
Qualification Level | Industrial |
Nch/Pch | Nch |
Channels (#) | 1 |
Standard Pkg. Type | TO-220F |
VDSS (Max) (V) | 500 |
ID (A) | 5 |
RDS (ON) (Max) @10V or 8V (mohm) | 1600 |
Pch (W) | 28.5 |
Vgs (off) (Max) (V) | 4.5 |
VGSS (V) | 30 |
Ciss (Typical) (pF) | 550 |
Qg typ (nC) | 13 |
Mounting Type | Through Hole |
Package Options
Pkg. Type | Lead Count (#) |
---|---|
TO-220FL | 3 |
Applied Filters:
Loading