The R8C/3GM Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency.
The R8C/3GM Group of single-chip MCUs incorporates the R8C CPU core, employing sophisticated instructions for a high level of efficiency. With 1Mb of address space, and it is capable of executing instructions at high speed. In addition, the CPU core boasts a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, reduces the number of system components. The R8C/3GM Group has data flash (1KB × 4 blocks) with the background operation (BGO) function.
Title | Type | Date | |
---|---|---|---|
Datasheet
|
|||
Application Note
|
|||
Application Note
|
|||
Related Files: Sample Code, RL78/G14、R8C/36M グループ R8C からRL78 への移行ガイド:タイマRA→タイマRJ Rev.1.00 - Sample Code | Application Note
|
||
Application Note
|
|||
Application Note
|
|||
Application Note
|
|||
Application Note
|
|||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, RL78/G14、R8C/36Mグループ R8CからRL78への移行ガイド:タイマRC→タイマ・アレイ・ユニット Rev.1.01 - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, RL78/G14、R8C/36Mグループ R8CからRL78への移行ガイド:タイマRB→タイマ・アレイ・ユニット Rev.1.00 - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Application Note
|
|||
PDF424 KB
|
Application Note
|
||
PDF440 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Application Note
|
|||
PDF440 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: R8C/35C グループ ウェイト制御ビットによるウェイトモード - Sample Code | Application Note
|
||
PDF788 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF657 KB Related Files: Sample Code
|
Application Note
|
||
PDF784 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(繰り返し掃引モード0) - Sample Code | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(単掃引モード) - Sample Code | Application Note
|
||
PDF1.00 MB Related Files: Sample Code
|
Application Note
|
||
PDF1.24 MB Related Files: Sample Code
|
Application Note
|
||
PDF695 KB
|
Application Note
|
||
PDF126 KB
|
Application Note
|
||
PDF938 KB
|
Application Note
|
||
Related Files: Sample Code, ウォッチドッグタイマ - Sample Code (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) (rjj05b1289) | Application Note
|
||
Application Note
|
|||
PDF286 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Source code for Workspace Creation Application Note on MR8C/4 OS, 看门狗定时器的使用 | Application Note
|
||
Related Files: Source code for Application note on how to debug applications running on MR8C/4, 定时器 A操作(事件计数模式、自由运行方式) | Application Note
|
||
PDF801 KB
|
Application Note
|
||
Related Files: 定时器A操作(事件计数模式中的二相脉冲信号处理、4倍频方式) | Application Note
|
||
PDF760 KB Related Files: Source code for Application Note on how to implement MR8C/4 in Embedded Applications
|
Application Note
|
||
Related Files: Source code for Application Note on Implementing Timeout Feature in MR8C/4 | Application Note
|
||
Related Files: Source code for Application Note on how to use Data Queue in place of Mailbox | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(単発モード、拡張アナログ入力) - Sample Code | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(繰り返しモード) - Sample Code | Application Note
|
||
PDF463 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, R8C/35C グループ データフラッシュの書き換え(フラッシュメモリレディ割り込み) - Sample Code | Application Note
|
||
Related Files: Sample Code, パワーダウン機能 - Sample Code (rjj05b1251) | Application Note
|
||
PDF453 KB Related Files: Sample Code
|
Application Note
|
||
PDF485 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, R8C/38C グループ タイマRG PWMモード(バッファ動作) - Sample Code | Application Note
|
||
Related Files: Sample Code, R8C/38C グループ タイマRG 位相計数モード - Sample Code | Application Note
|
||
PDF295 KB Related Files: Sample Code
|
Application Note
|
||
Application Note
|
|||
PDF265 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, タイマRC(インプットキャプチャ機能とアウトプットコンペア機能の併用) - Sample Code | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
PDF224 KB Related Files: Sample Code
|
Application Note
|
||
PDF219 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Renesas MCU Perl Script to Convert S-Record Data to a C Structure, タイマA動作(ワンショットタイマモード、外部トリガ) - Sample Code | Application Note
|
||
PDF255 KB Related Files: Renesas MCU Utility To Convert S-Record Data To A C-Structure
|
Application Note
|
||
Related Files: Sample Code, RRFレジスタ応用 ( rjj05b0825 ) | Application Note
|
||
PDF364 KB Related Files: R8C Tiny, M16C Tiny, SH Tiny, and H8 Tiny Series Self Test Sample Code for Renesas Microcontrollers
|
Application Note
|
||
Related Files: 7セグメントLED表示、キーマトリクス入力 - Sample Code | Application Note
|
||
Related Files: 7セグメントLED表示(ダイナミック点灯) - Sample Code (rjj05b1140) | Application Note
|
||
Related Files: キーマトリクス入力 - Sample Code | Application Note
|
||
Related Files: Timers - Sample Code (rej05b1116), 家電向け一線式通信プロトコル - Sample Code | Application Note
|
||
PDF236 KB Related Files: Serial Flash Driver Sample Program
|
Application Note
|
||
PDF228 KB Related Files: Serial EEPROM HN58X25xxx Series Sample Program M16C(UART)
|
Application Note
|
||
PDF208 KB Related Files: Sample Code
|
Application Note
|
||
PDF339 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(単発モード、拡張アナログ入力) - Sample Code | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(繰り返しモード) - Sample Code (rjj05b1062) | Application Note
|
||
Related Files: Sample Code, A/Dコンバータの動作(単発モード、外部オペアンプ接続モード) - Sample Code | Application Note
|
||
Related Files: ウォッチドッグタイマ - Sample Code (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) (rjj05b0932) | Application Note
|
||
PDF224 KB
|
Application Note
|
||
Related Files: Sample Code, シリアルI/O(クロック同期形シリアルI/Oモード:例2) | Application Note
|
||
PDF215 KB
|
Application Note
|
||
Related Files: Sample Code, SFR定義ファイル ( 32170, 32174 グループ ) | Application Note
|
||
Related Files: Sample Code, SFR定義ファイル ( 32171 グループ ) | Application Note
|
||
PDF168 KB Related Files: Sample Code
|
Application Note
|
||
PDF167 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, タイマRB(タイマモード) - Sample Code | Application Note
|
||
Related Files: Sample Code, タイマRB(プログラマブル波形発生モード) - Sample Code | Application Note
|
||
Related Files: D/A Converter Operation ( rej05b0961 ), タイマRB(プログラマブルウェイトワンショット発生モード) - Sample Code | Application Note
|
||
PDF188 KB Related Files: Sample Code
|
Application Note
|
||
PDF150 KB Related Files: Sample Code
|
Application Note
|
||
PDF898 KB
|
Application Note
|
||
PDF2.05 MB
|
Application Note
|
||
PDF683 KB
|
Application Note
|
||
Related Files: Sample Code, 可変ベクタテーブル汎用プログラム ( rjj05b0426 ) | Application Note
|
||
Related Files: Sample Code, 32ビット加算汎用プログラム ( rjj05b0404 ) | Application Note
|
||
Related Files: Sample Code, 32ビット乗算汎用プログラム ( rjj05b0406 ) | Application Note
|
||
Related Files: Sample Code, 32ビット除算汎用プログラム ( rjj05b0407 ) | Application Note
|
||
Related Files: Sample Code, BCD加算汎用プログラム ( rjj05b0409 ) | Application Note
|
||
Related Files: Sample Code, BCD減算汎用プログラム ( rjj05b0410 ) | Application Note
|
||
Related Files: Sample Code, 64ビット除算汎用プログラム ( rjj05b0408 ) | Application Note
|
||
Related Files: Sample Code, 32ビット比較汎用プログラム ( rjj05b0403 ) | Application Note
|
||
Related Files: Sample Code, BCD乗算汎用プログラム ( rjj05b0411 ) | Application Note
|
||
Related Files: Sample Code, BCD除算汎用プログラム ( rjj05b0412 ) | Application Note
|
||
Related Files: Sample Code, 1バイトHEXコードからBCDコード変換汎用プログラム ( rjj05b0413 ) | Application Note
|
||
Related Files: Sample Code, 配列検索汎用プログラム ( rjj05b0420 ) | Application Note
|
||
PDF153 KB Related Files: Sample Code
|
Application Note
|
||
PDF131 KB Related Files: Sample Code
|
Application Note
|
||
PDF131 KB Related Files: Sample Code
|
Application Note
|
||
PDF138 KB Related Files: Sample Code
|
Application Note
|
||
PDF144 KB Related Files: Sample Code
|
Application Note
|
||
PDF111 KB Related Files: Sample Code
|
Application Note
|
||
PDF107 KB Related Files: Sample Code
|
Application Note
|
||
PDF103 KB Related Files: Sample Code
|
Application Note
|
||
PDF140 KB Related Files: Sample Code
|
Application Note
|
||
PDF106 KB Related Files: Sample Code
|
Application Note
|
||
PDF109 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, アプリケーションノート(キー入力割り込みの使い方)付属 回路図 | Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
PDF111 KB Related Files: Sample Code
|
Application Note
|
||
PDF124 KB Related Files: Sample Code
|
Application Note
|
||
PDF123 KB Related Files: Sample Code
|
Application Note
|
||
PDF127 KB Related Files: Sample Code
|
Application Note
|
||
PDF117 KB Related Files: Sample Code
|
Application Note
|
||
PDF117 KB Related Files: Sample Code
|
Application Note
|
||
PDF117 KB Related Files: Sample Code
|
Application Note
|
||
PDF122 KB Related Files: Sample Code
|
Application Note
|
||
PDF124 KB Related Files: Sample Code
|
Application Note
|
||
PDF124 KB Related Files: Sample Code
|
Application Note
|
||
PDF145 KB Related Files: Sample Code
|
Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
PDF112 KB Related Files: Sample Code
|
Application Note
|
||
PDF121 KB Related Files: Sample Code
|
Application Note
|
||
PDF114 KB Related Files: Sample Code
|
Application Note
|
||
PDF145 KB Related Files: Sample Code
|
Application Note
|
||
PDF104 KB Related Files: Sample Code
|
Application Note
|
||
Related Files: Sample Code, アプリケーションノート(Cでの割り込みハンドラの記述)付属 回路図 | Application Note
|
||
PDF127 KB Related Files: Sample Code
|
Application Note
|
||
PDF1.43 MB
|
Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, 間接サブルーチン呼び出し汎用プログラム ( rjj05b0115 ) | Application Note
|
||
Related Files: Sample Code, BCD圧縮汎用プログラム ( rjj05b0116 ) | Application Note
|
||
Related Files: Sample Code | Application Note
|
||
Related Files: Sample Code, ブロック交換汎用プログラム ( rjj05b0114 ) | Application Note
|
||
Application Note
|
|||
Brochure
|
|||
PDF29.76 MB
|
Brochure
|
||
PDF1.32 MB
|
Brochure
|
||
Flyer
|
|||
General Reliability Literature
|
|||
Guide
|
|||
Guide
|
|||
Related Files: Sample codes for RX Compiler Package Application Notes: Sample Project RX Migration Guide, M16C Edition | Guide
|
||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
PDF157 KB
|
Manual - Development Tools
|
||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Development Tools
|
|||
Manual - Hardware
|
|||
Other
|
|||
PDF13 KB
|
Other
|
||
PDF92 KB
|
Other
|
||
PDF105 KB
|
Other
|
||
PDF236 KB
|
Other
|
||
PDF21 KB
|
Other
|
||
Other
|
|||
EXE7.27 MB
|
Other
|
||
EXE111.40 MB
|
Other
|
||
Product Change Notice
|
|||
Product Change Notice
|
|||
Product Change Notice
|
|||
Quick Start Guide
|
|||
Quick Start Guide
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Release Note
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Technical Update
|
|||
Tool News - Featured Tool
|
|||
Tool News - Featured Tool
|
|||
Tool News - Featured Tool
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|
|||
Tool News - Note
|