Overview

Description

This image processing solution enables rapid-prototyping for a smart camera that includes a smart display, network capabilities, storage, an audio jack, and interfaces for sensors. It could also be used for science, technology, engineering, the arts, and mathematics (STEAM) education via easy programming with the Arm® Mbed™ platform and MicroPython. Rapid-prototyping is available with the Gadget Renesas GR-MANGO RZ/A2M-based solution board designed by CORE Group and the Gadget Renesas project.

System Benefits​:

  • High integration MPU with power and clock devices.
  • The RZ/A2M MPU features an Arm® Cortex®-A9 CPU and is designed for embedded-AI (e-AI) based imaging that requires high-speed image processing.
  • Wireless connection for IoT system with a DA16200 Wi-Fi module.
  • Various UI interfaces for HDMI, LCD display and audio input/output.
  • Extended interfaces for sensing humidity, temperature and air quality.

Applications

Applications

  • Point-of-Sale (POS)/Barcode scanner
  • Home appliances with cameras
  • Infrared (IR)/Thermal cameras
  • Human machine interface (HMI) displays
Image
Lab on the Cloud

Lab on the Cloud

Renesas' Lab on the Cloud is an online environment where Renesas solutions, including popular evaluation boards, winning combinations and software, are hosted in a remote lab that customers access and test online.

Mbed™ Based Image Processing Solution

This image processing solution utilizing the RZ/A2M MPU, featuring an Arm® Cortex®-A9 CPU designed for embedded artificial intelligence (e-AI) based imaging, shows very high-speed processing using Dynamically Reconfigurable Processor (DRP) technology.

Image
Winning Combinations

Winning Combinations

Renesas' complementary product portfolios of Analog + Power + Embedded Processing + Connectivity work together to deliver comprehensive solutions. Our product experts have developed "Winning Combinations," compelling product combinations that help our customers accelerate their designs and get to market faster.

Discover More Winning Combinations