Overview
Description
The ISL8022 is a high efficiency, dual synchronous step-down DC/DC regulator that can deliver up to 2A/1. 7A continuous output current per channel. The channels are 180° out-of-phase for input RMS current and EMI reduction. The supply voltage range of 2. 8V to 5. 5V allows for the use of a single Li+ cell, three NiMH cells or a regulated 5V input. The current mode control architecture enables very low duty cycle operation at high frequency with fast transient response and excellent loop stability. The ISL8022 operates at 2. 25MHz switching frequency allowing for the use of small, low cost inductors and capacitors. Each channel is optimized for generating an output voltage as low as 0. 6V. The ISL8022 has a user configurable mode of operation-forced PWM mode and PFM/PWM mode. The forced PWM mode operation reduces noise and RF interference while the PFM mode operation provides high efficiency by reducing switching losses at light loads. In PFM mode of operation, both channels draw a total quiescent current of only 40µA, hence enabling high light load efficiency in order to maximize battery life. The ISL8022 offers a 1ms Power-Good (PG) to monitor both outputs at power-up. When shutdown, ISL8022 discharges the outputs capacitor. Other features include internal digital soft-start, enable for power sequence, overcurrent protection, and thermal shutdown. The ISL8022 is offered in a 4mmx3mm 12 Ld DFN package with 1mm maximum height. The complete converter occupies less than 1. 8cm2 area.
Features
- Dual 2A/1.7A high efficiency synchronous buck regulator with up to 97% efficiency, low iq (40µA)
- 180° out-of-phase
- Start-up with pre-biased output
- Selectable forced PWM mode and PFM mode
- External synchronization up to 8MHz
- Negative current detection and protection
- 100% maximum duty cycle for lowest dropout
- Internal current mode compensation
- Peak current limiting, hiccup mode short circuit protection and over-temperature protection
- Pb-free (RoHS compliant)
Comparison
Applications
Documentation
|
|
|
---|---|---|
Type | Title | Date |
Datasheet | PDF 1.48 MB 日本語 | |
Application Note | PDF 592 KB | |
Application Note | PDF 509 KB | |
Application Note | PDF 397 KB | |
Application Note | PDF 650 KB | |
Application Note | PDF 387 KB | |
Application Note | PDF 349 KB | |
7 items
|
Design & Development
Boards & Kits
Dual 2A/1.7A Low Quiescent Current 2.25MHz Synchronous Buck Regulator Evaluation Board
The ISL8022EVAL1Z evaluation kit is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.8V to 5.5V. This evaluation board is used to demonstrate the performance of the ISL8022 low quiescent current mode converter.
Dual 2A/1.7A Low Quiescent Current 2.25MHz Synchronous Buck Regulator Evaluation Board
The ISL8022EVAL2Z evaluation kit is intended for use by individuals with requirements for point-of-load (POL) applications sourcing from 2.8V to 5.5V. These evaluation boards are used to demonstrate the performance of the ISL8022 low quiescent current mode converter.
Surveillance Camera with CMOS Sensor Reference Design
The solution demonstrates a CMOS image sensor (CIS) board with phase-detection autofocus (PDAF) and a high-performance image signal processing (ISP) board along with autofocus zoom lens software. Using this reference design, users can evaluate the autofocus functionality of the...
Models
ECAD Models
Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Product Options
Applied Filters: