Oct 12, 2018
About This Video
The video introduces you to the RZ/A Starter Project, which delivers ready to use sample applications built on top of the RZ/A Software package. The RZ/A Starter Project includes sample applications for TES Guiliani GUI Framework as well as QE Tool (Quick and Easy Tool) with a graphical interface to easily setup the Display and Camera. Get up and running with the RZ/A Starter Package using the RZ/A Starter Project.