Skip to main content
Low Power High Resolution Capacitive Sensor Signal Conditioner

Package Information

Pitch (mm)
Lead Count (#) 0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Pkg. Code DICE
Pkg. Type WAFER

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 0
Carrier Type Wafer
Moisture Sensitivity Level (MSL) 1
Qty. per Reel (#) 0
Pitch (mm) 0
Pkg. Dimensions (mm) 0.0 x 0.0 x 0.0
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range -40 to 85°C
Country of Wafer Fabrication Taiwan
Adj. Analog Gain 0 - 30
Automotive Qual. No
Function Capacitive SSC
Input Type Single-capacitor
Interface I2C, PDM, Alarm
Length (mm) 0
MOQ 21787
Pkg. Type WAFER
Qty. per Carrier (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Resolution (bits) 18
Sample Rate Max (KHz) 0.55
Supply Voltage (V) 1.68 - 3.6
Tape & Reel No
Thickness (mm) 0
Width (mm) 0

Description

The ZSSC3230 is a CMOS integrated circuit for accurate capacitance-to-digital conversion and sensor-specific correction of capacitive sensor signals. Digital compensation of sensor offset, sensitivity, and temperature drift is accomplished via an internal digital signal processor running a correction algorithm with calibration coefficients stored in a non-volatile, multiple-time programmable (MTP) memory. Programming the ZSSC3230 is simple via the serial interface. The interface is used for the PC-controlled calibration procedure, which programs the set of calibration coefficients in memory. The ZSSC3230 is configurable for capacitive sensors with capacitances up to 30pF and will provide a scalable up to 18-bit output resolution. It is compatible with single-ended capacitive sensors. Measured and corrected sensor values can be output as I²C (≤ 3.4MHz).

The ZSSC3230 provides accelerated signal processing, increased resolution, and improved noise immunity to support high-speed control, safety, and real-time sensing applications with the highest requirements for energy efficiency.