Lead Count (#) | 121 |
Pkg. Code | pkg_7873 |
Pkg. Type | FBGA |
Pkg. Dimensions (mm) | 12 x 12 x 1.58 |
RoHS (UPD703204F1-XXX-EA6-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Program Memory (KB) | 256 |
Lead Count (#) | 121 |
Timer | 8-bit x 4-ch, 16-bit x 2-ch |
ADC | 10-bit x 12-ch |
CPU | V850ES |
DAC | 8-bit x 2-ch |
DMA | No |
Ethernet | No |
Family Name | V850 |
LVD or PVD | No |
Lead Compliant | Yes |
Length (mm) | 12 |
MOQ | 1 |
Operating Freq (Max) (MHz) | 20 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 12 x 12 x 1.58 |
Pkg. Type | FBGA |
RAM (KB) | 16 |
RTC | No |
Tape & Reel | No |
Temp. Range (°C) | -40 to +85°C |
Thickness (mm) | 1.58 |
Width (mm) | 12 |
The V850ES/SG2 and V850ES/SJ2 is supported only for the customers who have already adopted these products. For new adoption, please consider V850ES/Sx3 or RH850/F1L products.