Lead Count (#) | 100 |
Pkg. Code | pkg_2980 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
RoHS (UPD70F3763GC(R)-UEU-AX) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
CPU | V850ES |
Bit Size | 32 |
Program Memory (KB) | 384 |
Data Flash (KB) | 0 |
RAM (KB) | 48 |
Lead Count (#) | 100 |
Supply Voltage (V) | 2.85 - 3.6 |
Operating Freq (Max) (MHz) | 48 |
I/O Ports | 75 |
Timer | 16-bit x 13-ch |
ADC | 10-bit x 12-ch |
RTC | Yes |
DMA | Yes |
Ethernet | No |
LVD or PVD | Yes |
DAC | 8-bit x 2-ch |
Temp. Range | -40 to +85°C |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
USB | USB Host, USB Peripheral, USB Ports (ch) x 2, USB Endpoints x 6 |
Width (mm) | 14 |
The V850ES/Jx3-U are 32-bit single-chip microcontrollers that use the V850ES CPU core and incorporate peripheral functions such as ROM/RAM, a timer/counter, serial interfaces, an A/D converter, a D/A converter, a DMA controller, a USB function controller, and USB host controller.