Lead Count (#) | 144 |
Pkg. Code | pkg_8044 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
ECCN (US) | 5A002 |
RoHS (UPD703102AGJ-33-XXX-UEN-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
CPU | V850E1 |
Program Memory (KB) | 128 |
RAM (KB) | 4 |
Lead Count (#) | 144 |
Operating Freq (Max) (MHz) | 33 |
Timer | 16-bit x 8-ch |
ADC | 10-bit x 8-ch |
RTC | No |
DMA | No |
Ethernet | No |
LVD or PVD | No |
Temp. Range | -40 to +85°C |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 20 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 20 |
The V850E/MS1 Group is supported only for customers who have already adopted these products. The RX621, RX210 Groups are recommended for new designs.