Lead Count (#) | 144 |
Pkg. Code | pkg_8044 |
Pkg. Type | LFQFP |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
ECCN (US) | 5A002 |
RoHS (UPD703116GJ-XXX-UEN-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
Lead Count (#) | 144 |
RTC | No |
DMA | No |
Ethernet | No |
LVD or PVD | No |
Family Name | V850 |
Lead Compliant | Yes |
Length (mm) | 20 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 20 x 20 x 1.6 |
Pkg. Type | LFQFP |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 20 |
Support for the V850E/IA1 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the RX62T Group.