Lead Count (#) | 30 |
Pkg. Code | pkg_3295 |
Pkg. Type | LSSOP |
Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |
ECCN (US) | 5A002 |
RoHS (UPD789850AMC(A)-XXX-5A4-A) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
HTS (US) |
Lead Count (#) | 30 |
RTC | No |
LVD or PVD | No |
DMA | No |
Ethernet | No |
Carrier Type | Embossed Tape |
Family Name | 78K |
Lead Compliant | Yes |
Length (mm) | 9.85 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 9.85 x 6.1 x 1.4 |
Pkg. Type | LSSOP |
Tape & Reel | No |
Thickness (mm) | 1.4 |
Width (mm) | 6.1 |
The UPD78985xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.