Skip to main content
8-bit Microcontrollers for VFD Control (Non Promotion)

Package Information

Lead Count (#) 80
Pkg. Code pkg_8041
Pkg. Type LQFP
Pkg. Dimensions (mm) 14 x 14 x 1.7

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 80
RTC No
LVD or PVD No
DMA No
Ethernet No
Family Name 78K
Lead Compliant No
Length (mm) 14
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 14 x 14 x 1.7
Pkg. Type LQFP
Tape & Reel No
Thickness (mm) 1.7
Width (mm) 14

Description

The UPD78005x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.