Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

Lead Count (#) 64
Pkg. Code pkg_8206
Pkg. Type TQFP
Pkg. Dimensions (mm) 12 x 12 x 1.2

Environmental & Export Classifications

RoHS (UPD780022AGK(A)-XXX-9ET-A) EnglishJapanese
Moisture Sensitivity Level (MSL)
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 64
DMA No
Ethernet No
Family Name 78K
LVD or PVD No
Lead Compliant Yes
Length (mm) 12
MOQ 1
Pb (Lead) Free Yes
Pkg. Dimensions (mm) 12 x 12 x 1.2
Pkg. Type TQFP
RTC No
Tape & Reel No
Thickness (mm) 1.2
Width (mm) 12

Description

The UPD78002xA Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.