Skip to main content

Overview

Description

The µPD48576209F1 is a 67, 108, 864-word by 9 bit, the µPD48576218F1 is a 33, 554, 432 word by 18 bit and the µPD48576236F1 is a 16, 777, 216 word by 36 bit synchronous double data rate Low Latency RAM fabricated with advanced CMOS technology using one-transistor memory cell. The µPD48576209F1, µPD48576218F1 and µPD48576236F1 integrate unique synchronous peripheral circuitry and a burst counter. All input registers controlled by an input clock pair (CK and CK#) are latched on the positive edge of CK and CK#. These products are suitable for application which require synchronous operation, High-Speed, low voltage, high density and wide bit configuration.

Features

  • SRAM-type interface
  • Double-data-rate architecture
  • PLL circuitry
  • Cycle time: 1.875 ns @ tRC = 15 ns 2.5 ns @ tRC = 15 ns 2.5 ns @ tRC = 20 ns 3.3 ns @ tRC = 20 ns
  • Non-multiplexed addresses
  • Multiplexing option is available.
  • Data mask for WRITE commands
  • Differential input clocks (CK and CK#)
  • Differential input data clocks (DK and DK#)
  • Data valid signal (QVLD)
  • Programmable burst length: 2 / 4 / 8 (x9 / x18 / x36)
  • User programmable impedance output (25 Ω - 60 Ω)
  • JTAG boundary scan

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 1.19 MB
Application Note PDF 551 KB
Product Change Notice PDF 4.86 MB 日本語
Brochure PDF 1.79 MB
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 1.46 MB 日本語
6 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?