Pkg. Type | POMM |
Pkg. Code | pkg_7512 |
Lead Count (#) | 3 |
Pkg. Dimensions (mm) | 4.5 x 2.5 x 1.6 |
RoHS (UPC78L12T-E2-AZ) | EnglishJapanese |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
Pkg. Type | POMM |
Lead Compliant | No |
Lead Count (#) | 3 |
Length (mm) | 2 |
MOQ | 1000 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 2 x 4 x 1.6 |
Tape & Reel | No |
Thickness (mm) | 1.6 |
Width (mm) | 4 |
Support is limited to customers who have already adopted these products.
DC voltage stabilization circuits used in the latter part of AC/DC converters and so on. There are few external components, and creating the desired voltage is easy. In addition, noise characteristics are superior in comparison to switching power supplies.