Lead Count (#) | 6 |
Pkg. Code | pkg_7506 |
Pkg. Type | MM |
Pkg. Dimensions (mm) | 2.9 x 1.5 x 1.4 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
RoHS (UPA602CT(0)-T1-A) | EnglishJapanese |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 6 |
Moisture Sensitivity Level (MSL) | 1 |
Pb (Lead) Free | Yes |
Carrier Type | Embossed Tape |
Channels (#) | 2 |
Ciss (Typical) (pF) | 20 |
ID (A) | 0.1 |
Lead Compliant | Yes |
Length (mm) | 2 |
MOQ | 3000 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 0.3 |
Pkg. Dimensions (mm) | 2 x 3 x 1.4 |
Pkg. Type | MM |
Qg typ (nC) | 2 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 2700 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 3200 |
RDS (ON) (Typical) @ 10V / 8V (mohm) | 2100 |
Tape & Reel | No |
Thickness (mm) | 1.4 |
VDSS (Max) (V) | 60 |
VGSS (V) | 20 |
Vgs (off) (Max) (V) | 2.5 |
Width (mm) | 3 |
Support is limited to customers who have already adopted these products.
The UPA602CT, N-channel vertical type MOSFET designed for general-purpose switch, is a device which can be driven directly by a 4. 5 V power source.