Lead Count (#) | 6 |
Pkg. Type | 6LD3X3MLP |
Pb (Lead) Free | Yes |
Moisture Sensitivity Level (MSL) | 1 |
ECCN (US) | |
HTS (US) |
Lead Count (#) | 6 |
Carrier Type | Embossed Tape |
Pb (Lead) Free | Yes |
Application | Industrial, Consumer Use |
Channels (#) | 1 |
Ciss (Typical) (pF) | 190 |
Configuration | Built-In SBD |
ID (A) | 3.0 |
Lead Compliant | Yes |
MOQ | 3000 |
Moisture Sensitivity Level (MSL) | 1 |
Mounting Type | Surface Mount |
Nch/Pch | Nch |
Pch (W) | 1.3 |
Pkg. Type | 6LD3X3MLP |
Qg typ (nC) | 3.1 |
Qualification Level | Industrial |
RDS (ON) (Max) @10V or 8V (mohm) | 50 |
RDS (ON) (Max) @ 4V or 4.5V or 5V (m ohm) | 60 |
Tape & Reel | No |
VDSS (Max) (V) | 20 |
VGSS (V) | 12 |
Vgs (off) (Max) (V) | 2.0 |
The UPA2680T1E is a N-Channel Mosfet With Schottky Barrier Diode For Switching.